IESNA:LM-63-2002
[TEST]P1500427
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P207151)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/8/2022
[MANUFAC] COOPER LIGHTING SOLUTIONS - PORTFOLIO (FORMER EATON)
[LUMCAT]LD4C60D010 EU4609030 4LBMH
[LUMINAIRE]4 INCH 6000 LUMEN PORTFOLIO LED DOWNLIGHT WITH, 3000K, 90CRI LEDS AND 4LBM TRIM WITH H FINISH
[DRIVER]
[_INPUT_ELECTRICAL] VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Area, Commercial, Hospitality, Hotel, Institutional, Office, Recreation, Residential, Retail, Ambient, Downlight, Wall Wash
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4796
TILT=NONE
93 -1 1 37 1 1 1 -0.334 -0.334 0
1 1 72
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
4755.5 4726.6 4668.6 4560 4422.4 4256.2 4096.9 3915.9 3720.4 3510.7
3257.2 2953.1 2598.6 2200.4 1780.7 1389.7 1042.4 767.2 550 376.5
260.7 181 130.3 94.1 72.4 50.7 36.2 29 21.7 14.5
7.2 7.2 7.2 0 0 0 0
